Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings193-1367: 84mm Inner Diameter Hydraulic Cylinder Piston Ring
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings
193-1367: 84mm Inner Diameter Hydraulic Cylinder Piston Ring
193-1367: 84mm Inner Diameter Hydraulic Cylinder Piston Ring

Cat® 84mm Inner Diameter Hydraulic Cylinder Piston Ring

Brand: Cat

Product Images
193-1367: 84mm Inner Diameter Hydraulic Cylinder Piston Ring
193-1367: 84mm Inner Diameter Hydraulic Cylinder Piston Ring
193-1367: 84mm Inner Diameter Hydraulic Cylinder Piston Ring
193-1367: 84mm Inner Diameter Hydraulic Cylinder Piston Ring
193-1367: 84mm Inner Diameter Hydraulic Cylinder Piston Ring

Cat® 84mm Inner Diameter Hydraulic Cylinder Piston Ring

Brand: Cat

Check Price
Check Price
Login to view your customer price
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 193-1367
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 193-1367

Units of Measure

USMetric
Axial Thickness (mm): 10
Inner Diameter (in): 3.31
Inner Diameter (mm): 84
Outer Diameter (in): 3.54
Outer Diameter (mm): 90
Weight (kg): 0.01
Weight (lb): 0.03
View More
Compatible Models for part number 193-1367

MINI HYD EXCAVATOR

304.5 305E 304C CR 305C CR 305D CR 305.5D 305.5E

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert