Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsCylinder Seal Kits193-4324: Hydraulic Cylinder Seal Kit
Home
Upgrade & Repair KitsRepair & Service KitsHydraulicsCylinder Seal Kits
193-4324: Hydraulic Cylinder Seal Kit
193-4324: Hydraulic Cylinder Seal Kit

Hydraulic Cylinder Seal Kit

Brand: Cat

Product Images
193-4324: Hydraulic Cylinder Seal Kit
193-4324: Hydraulic Cylinder Seal Kit

Hydraulic Cylinder Seal Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

193-1806: Back-Up Ring
193-1806: Back-Up RingQuantity: 1
193-1769: RING
193-1769: RINGQuantity: 2
6V-8467: 3.1 x 99.4mm 75A NBR O-Ring
6V-8467: 3.1 x 99.4mm 75A NBR O-RingQuantity: 1
095-1625: 5.7 x 89.6mm 90A NBR O-Ring
095-1625: 5.7 x 89.6mm 90A NBR O-RingQuantity: 1
095-9790: 46.7mm ID Blade Cylinder U Cup Seal
095-9790: 46.7mm ID Blade Cylinder U Cup SealQuantity: 1
193-1770: Packing-Piston
193-1770: Packing-PistonQuantity: 1
193-1373: RING BACK UP
193-1373: RING BACK UPQuantity: 1
099-3929: Hydraulic Cylinder Lip Type Seal
099-3929: Hydraulic Cylinder Lip Type SealQuantity: 1
Showing 1 to 8 of 8
DescriptionSpecificationsCompatible Models
Specifications for part number 193-4324

We are still working on adding a specification for this part.

Compatible Models for part number 193-4324

MINI HYD EXCAVATOR

304.5

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert