Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsEngine & Brake Hoses194-0620: 12.70mm Internal Diameter Teflon Lined Hose
HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsEngine & Brake Hoses194-0620: 12.70mm Internal Diameter Teflon Lined Hose
194-0620: 12.70mm Internal Diameter Teflon Lined Hose

Medium Pressure Hydraulic Hose Assembly

Brand: Cat

Product Images
194-0620: 12.70mm Internal Diameter Teflon Lined Hose
194-0620: 12.70mm Internal Diameter Teflon Lined Hose
194-0620: 12.70mm Internal Diameter Teflon Lined Hose
194-0620: 12.70mm Internal Diameter Teflon Lined Hose
194-0620: 12.70mm Internal Diameter Teflon Lined Hose

Medium Pressure Hydraulic Hose Assembly

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 194-0620

Units of Measure

USMetric
Connector Type: Permanent Coupling
Overall Length (mm): 398.0
Weight (kg): 0.4
Fitting Size (in): -8 Female 37° Flare
Inside Diameter (in): 0.5
Inside Diameter (mm): 13.0
Length (in): 15.67
Length (mm): 398.0
Nut Type: Flared
Thread: 3/4-16
Type: Coolant Hose
Material: Medium Pressure Hose,Rubber & Steel Hose,Carbon Steel
View More
Compatible Models for part number 194-0620

GENERATOR

SR4B

GENERATOR SET

G3516B C32

POWER MODULE

PMG3516

ENGINE

C27 INDUSTRIAL

MOTOR GRADER

24

ROTARY CUTTER

RC7

TRACK-TYPE TRACTOR

D10R D10T2 D10T D10N D10

ENGINE - MACHINE

C27

GEN SET ENGINE

G3516B

MARINE ENGINE

C32

OFF-HIGHWAY TRUCK

D10R

INDUSTRIAL ENGINE

C27

TRUCK

775F 773F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced