Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeWorkshop SuppliesToolsRatchets & SocketsSockets194-3517: 26mm Hexagon 12-Point Metric Socket
Home
Workshop SuppliesToolsRatchets & SocketsSockets
194-3517: 26mm Hexagon 12-Point Metric Socket
194-3517: 26mm Hexagon 12-Point Metric Socket

Cat® 12-Point Metric Socket provides accurate engagement with hexagonal fasteners, enhancing grip and torque application for efficient maintenance

Brand: Cat

Product Images
194-3517: 26mm Hexagon 12-Point Metric Socket
194-3517: 26mm Hexagon 12-Point Metric Socket
194-3517: 26mm Hexagon 12-Point Metric Socket

Cat® 12-Point Metric Socket provides accurate engagement with hexagonal fasteners, enhancing grip and torque application for efficient maintenance

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DescriptionSpecifications
Specifications for part number 194-3517

Units of Measure

USMetric
Length (mm): 82.6
Length (in): 3.252
Inner Diameter (mm): 11.9
Inner Diameter (in): 0.469
Hex Size (mm): 26.0
Hex Size (in): 1.024
Square Drive (in): 0.5
Outer Diameter (mm): 34.8
Outer Diameter (in): 1.37
Material: Steel,Carbon Steel
Weight (kg): 0.322
Weight (lb): 0.71
Size (mm): 26.0
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced