Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeWorkshop SuppliesToolsRatchets & SocketsSockets194-3564: 29mm Hexagonal Metric Socket
Home
Workshop SuppliesToolsRatchets & SocketsSockets
194-3564: 29mm Hexagonal Metric Socket
194-3564: 29mm Hexagonal Metric Socket

Cat® Hexagonal Metric Socket applies torque to metric fasteners, allowing for the tightening and loosening of bolts and nuts during operations

Brand: Cat

fallback-image
194-3564: 29mm Hexagonal Metric Socket

Cat® Hexagonal Metric Socket applies torque to metric fasteners, allowing for the tightening and loosening of bolts and nuts during operations

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DescriptionSpecifications
Specifications for part number 194-3564

Units of Measure

USMetric
Hex Size (mm): 29.0
Hex Size (in): 1.142
Length (in): 1.7
Material: Carbon Steel
Size (mm): 29.0
Length (mm): 44.4
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced