Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUpgrade & Repair KitsRepair & Service KitsElectronics196-2385: PLUG CONNECTOR
Home
Upgrade & Repair KitsRepair & Service KitsElectronics
196-2385: PLUG CONNECTOR
196-2385: PLUG CONNECTOR

Cat® Kit 8 Pin Connector Plug provides Service Repair and Replacement

Brand: Cat

Product Images
196-2385: PLUG CONNECTOR
196-2385: PLUG CONNECTOR

Cat® Kit 8 Pin Connector Plug provides Service Repair and Replacement

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

173-8933: Connector Lock
173-8933: Connector LockQuantity: 1
196-2413: 12 Gauge Wiring Harness Terminal
196-2413: 12 Gauge Wiring Harness TerminalQuantity: 8
196-2412: 16 Gauge Wiring Harness Terminal
196-2412: 16 Gauge Wiring Harness TerminalQuantity: 8
Showing 1 to 3 of 3
DescriptionSpecificationsCompatible Models
Specifications for part number 196-2385

We are still working on adding a specification for this part.

Compatible Models for part number 196-2385

MULTI TERRAIN LOADER

277B 267B 257B 287B 247B

GENERATOR SET

C175-20 C18

INTEGRATED TOOLCARRIER

IT38H

LOAD HAUL DUMP

R1700 XE

BACKHOE LOADER

442D 430E 424D 446D 422E 450E 416E 420D 420E 432D 428D 416D 428E

MACHINE CNTRL & GDNC

COMMAND CONSOLE COMMAND

MOTOR GRADER

24M 16M

WHEEL LOADER

972H 962H 950H 938H 966H

TELEHANDLER

TH3510D TH408D TL1055D TH357D TL1255D TH514D TL1055

TRACK-TYPE TRACTOR

D6T LGP D9 D8 D8T D10T2 D10 D11 D9T D6T LGPPAT D6T XL PAT D6T XW PAT D6T XW D6T XL D10T D11T D6T D7E LGP D7E

CHALLENGER

MT845 MT835 MTC755 MTC765 MTC855 MTC735 MT765 MTC745 MTC865 MT755 MTC835 MT865 MT745 MTC845 MT735 MT855

ASPHALT PAVER

AP-1055E BG555E AP-1000E AP-555E BG1000E AP-500E

MARINE ENGINE

C18

PIPELAYER

PL83 PL87 PL72

SKID STEER LOADER

226B 216B 268B 242B 246B 232B 248B 262B

INDUSTRIAL ENGINE

C18

TRUCK

775E 773E 772 773D 770 769D

QUARRY TRUCK

771D 775D

VIBRATORY COMPACTOR

CD-54

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert