Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersNuts1D-5118: 5/8''-11 Hex Jam Nut
Home
Hardware, Seals, & ConsumablesHardwareFastenersNuts
1D-5118: 5/8''-11 Hex Jam Nut
1D-5118: 5/8''-11 Hex Jam Nut

Hex Nut

Brand: Cat

Product Images
1D-5118: 5/8''-11 Hex Jam Nut
1D-5118: 5/8''-11 Hex Jam Nut

Hex Nut

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 1D-5118
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 1D-5118

Units of Measure

USMetric
Material: STEEL,Carbon Steel,Alloy Zinc
Thickness (mm): 9.52
Thickness (in): 0.375
Height (in): 0.37
Nut Type: Hex
Drive (in): 0.937
Thread Size (in - TPI) (in): 5/8-11
Material Description: SAE J995 Grade 5
Hand of Thread: RH
Thread Size (in): 0.025
Coating: Zinc
Class or Grade: SAE J995 Grade 5 (120 ksi)
Thread Size (mm): 0.625
Hardened: No
Nut Width - 3 (in): 15/16
Thread: Coarse Thread UNC
Thread Size (dia x pitch) (mm): 5/8x11
Drive (mm): 23.81
View More
Compatible Models for part number 1D-5118

TRUCK ENGINE

3208

INTEGRATED TOOLCARRIER

IT18B IT28 IT18 IT38G IT28B

LOAD HAUL DUMP

R2900 R3000H R1700 II R2900G

WINCH

59N 59L 58L 53 59 58

MOTOR GRADER

120G 120B 16 12M 3 AWD 140B 140G 16G 130G 160M 3 AWD 140 14G 14E 12G 12M 3 120 160G 12F 12E 140M 3 AWD 140M 3 160M 3

BACKHOE

D3 931

TRACK-TYPE TRACTOR

D10 D3B D4B D4D D6C D6R D7F D5 D8R D8L D8H D9E D9G D9R D9L D9N D10N D10R D11N D11R

WHEEL SKIDDER

518 528 530B 528B

ASPHALT PAVER

AP-655C AP-655D BG-2455D BG-2455C AP-800 BG-240C BG555E AP-900B AP-1000B AP-1000D AP-555E AP-1050B AP-650B AP-800D AP-800C AP-800B BG-230 AP-1050 BG-260D BG-260C AP-1055B AP-1055D AP-1000 BG-2255C BG-225C AP-600D BG-230D BG-245C

MARINE ENGINE

3408B D364 D375D D315 3408 3406

PIPELAYER

561B 561D 561C 572F 572G 583K 583H 571G 571F 594H 594

FRONT SHOVEL

235C

EXCAVATOR

215B 325B L 215C 215D 225B 225D 325B LN 219D 229D 229 225 231D 235 219 215 235B 235C 235D 245 245D 245B

VIBRATORY COMPACTOR

CS-553 CS-551 CP-553

RIPPER SCARIFIER

12G 140G 16G 130G

WHEEL TRACTOR

650B 651B 651E 660B 613 627 621 623 637 631D 631E 631C 641 651 641B 657 666B 666 623B 623E 623F 621B 633C 657E 657B 621E 621F 633D 639D 627B 627E 627F 637D 637E

ROTARY MIXER

RM500B

RECLAIMER MIXER

RM500B RM-300 RM-500

HYDRAULIC CONTROL

128 129 193B 173B 163 183B 153 150 140

VEHICULAR ENGINE

D346 D348 D349

TRACK LOADER

931C II 935C 983 935B 983B 941 951C 951B 953B 977H 941B 953C 977K 955C 931B 955H 931C 955K 935C II

SOIL COMPACTOR

825G 825C 825B 815 815B

COLD PLANER

PR-1000 PR-450C PR-1000C PR-450 PR-750B

WHEEL DOZER

834 824B 844 814B 824G 824C 814 824 854G

LANDFILL COMPACTOR

816 826C 826B 826G 816B

FOREST PRODUCTS

FB221

ELECTRIC ROPE SHOVEL

7495 HF 7495

WHEEL LOADER

980 950B 950E 950G 950F 962G 988 992 G926 916 920 988B G916 926 930 936 966D 966C 966F 966E G936 950 980F II 950B/950E 936E 936F 980B 992B 980C 992C 980F 980G 938G 926E 950F II

ROAD RECLAIMER

RM500B RM500

ENGINE - MACHINE

3208

ARTICULATED TRUCK

D550B D44B D30D D300D D400D D25D D350D D40D

RIPPER

953B 11 10 3 9 8

INDUSTRIAL ENGINE

3412 3412C

TRUCK

769 773 777 769B

CABLE CONTROL

118 119 129 619

ASPHALT SCREED

10 FT 8-16B 10-20WB AS2252C 10-20B AS2302 8 FT 10B

WHEEL SCRAPER

627 630B 666B 621E 621B 657B 637B 666 627B 637 657

LOGGER

227

TRACTOR

772 776 768C 768B

BULLDOZER

10SU 11SU 8S 8U 8R 9C 9U 9S 10C 11U 10S 10U 8A 9SU 3S 3P

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert