Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home1W-5518: Engine Oil Filter
Home1W-5518: Engine Oil Filter
1W-5518: Engine Oil Filter

Standard Efficiency Filters are typically used on older machine models where tolerances are more forgiving.

Brand: Cat

Product Images
1W-5518: Engine Oil Filter
1W-5518: Engine Oil Filter
Contact your dealer for replacement options.

Standard Efficiency Filters are typically used on older machine models where tolerances are more forgiving.

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 1W-5518

Cat® Engine Oil Filters are designed to meet the needs of Cat engines by providing superior protection against particles that can make their way into the lubrication system during service or component wear.

View More
Specifications for part number 1W-5518
Efficiency Rating: Standard Efficiency
Material: Carbon Steel
View More
Compatible Models for part number 1W-5518

WHEEL TRACTOR

639D 633E II 657E 627E 637D 637E 621E 631D 631E 623E 633D 651E

SOIL COMPACTOR

825C

WHEEL DOZER

824C

COLD PLANER

PM-565 PM-565B

MOTOR GRADER

16G

LANDFILL COMPACTOR

826C

WINCH

59 58

WHEEL LOADER

988B 980C 992C 980F

TRACK-TYPE TRACTOR

D9L D9N D10N D8L

RIPPER

9 8

PIPELAYER

589

TRUCK

769C 773B

WHEEL SCRAPER

621E 657E

TRACTOR

772B 768C

EXCAVATOR

245 245B

BULLDOZER

8S 8U 9C 9U 9S 8A

RIPPER SCARIFIER

16G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced