Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsIrregular Plates200-1734: 18mm Thick Quick Coupler Lever Plate
Home
Hardware, Seals, & ConsumablesBars, Plates, & Angle BracketsIrregular Plates
200-1734: 18mm Thick Quick Coupler Lever Plate
200-1734: 18mm Thick Quick Coupler Lever Plate

Cat® 18mm Thick Steel Quick Coupler Lever Plate

Brand: Cat

Product Images
200-1734: 18mm Thick Quick Coupler Lever Plate
200-1734: 18mm Thick Quick Coupler Lever Plate
200-1734: 18mm Thick Quick Coupler Lever Plate
200-1734: 18mm Thick Quick Coupler Lever Plate
200-1734: 18mm Thick Quick Coupler Lever Plate

Cat® 18mm Thick Steel Quick Coupler Lever Plate

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 200-1734
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 200-1734

Units of Measure

USMetric
Hex Size (in): 0.31
Material Description: Steel
Hole Size (mm): 19.5
Overall Height (in): 0.71
Length (in): 3.35
Overall Height (mm): 18
Overall Length (in): 9.76
Length (mm): 247.9
Material: Steel,Structural Steel
Overall Length (mm): 247.9
Overall Width (in): 1.94
Thickness (mm): 18
Overall Width (mm): 49.3
Thread: M5X0.8
Weight (lb): 0.03
Width (mm): 49.3
View More
Compatible Models for part number 200-1734

QUICK COUPLER-MWL

QUICK COUPLER

WHEEL LOADER

938G 928G 928HZ 938H 966H 966G 972G II 950G 962H 962G 962G II 938G II 950H 972H 950K 962K 966G II 950G II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert