Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeWorkshop SuppliesToolsRatchets & SocketsSockets200-8428: 14mm Hexagon 6-Point Metric Socket
Home
Workshop SuppliesToolsRatchets & SocketsSockets
200-8428: 14mm Hexagon 6-Point Metric Socket
200-8428: 14mm Hexagon 6-Point Metric Socket

Cat® 6-Point Metric Socket provides efficient and secure fastening for hex bolts and nuts, ensuring reliable torque application

Brand: Cat

Product Images
200-8428: 14mm Hexagon 6-Point Metric Socket
200-8428: 14mm Hexagon 6-Point Metric Socket

Cat® 6-Point Metric Socket provides efficient and secure fastening for hex bolts and nuts, ensuring reliable torque application

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DescriptionSpecifications
Specifications for part number 200-8428

Units of Measure

USMetric
Length (mm): 23.11
Length (in): 0.91
Hex Size (mm): 14
Hex Size (in): 0.551
Square Drive (in): 0.25
Outer Diameter (mm): 18.8
Outer Diameter (in): 0.74
Material: Steel,Carbon Steel
Weight (kg): 0.023
Weight (lb): 0.051
Size (mm): 14.0
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert