Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeEngineEngines & BlocksCylinder Block ComponentsSleeve Bearings203-9001: Wire Harness Crimp Sleeve
Home
EngineEngines & BlocksCylinder Block ComponentsSleeve Bearings
203-9001: Wire Harness Crimp Sleeve
203-9001: Wire Harness Crimp Sleeve

Cat® Wire Harness Crimp Sleeve used in Junction Box

Brand: Cat

Product Images
203-9001: Wire Harness Crimp Sleeve
203-9001: Wire Harness Crimp Sleeve
203-9001: Wire Harness Crimp Sleeve
203-9001: Wire Harness Crimp Sleeve
203-9001: Wire Harness Crimp Sleeve

Cat® Wire Harness Crimp Sleeve used in Junction Box

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 203-9001
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 203-9001

We are still working on adding a specification for this part.

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models for part number 203-9001

GENERATOR

SR5

GENERATOR SET

C175-20 C175-16 3516C GEN C175-16GENSET 3508B 3512B 3516C 3516B G3412 3516E

POWER MODULE

XQ2280 XQC1200 XQC1600

ENGINE

3516C 3516E 3512E 3512C

LOCOMOTIVE ENGINE

3512E

PETROLEUM ENGINE

3516C 3516B C175-16 3508C 3508B 3512C 3512B

SOIL COMPACTOR

CP7 CS44B CP44B CS54B CP11 CP12 CP14 CP16 CP17 CS20 CS64B CS11 CS12 CS16 CS19

WATER DELIVERY SYSTEM

777G CAT WDS

OFF HIGHWAY TRUCK

777 3508B

PETROLEUM GEN SET

3512B 3512C

WHEEL LOADER

930 980M 930K 982M

TELEHANDLER

TH3510D TH408D TH357D TL943D

ASPHALT PAVER

AP500 PE636 AP400 AP555 AP455 SE47

MARINE AUXILIARY

3516C 3516B 3512C 3512B 3508B 3508C

MARINE ENGINE

3512C 3516 3512E 3508 C175-16 3508C 3508B 3512B 3516B 3516C 3516E

ENGINE - INDUSTRIAL

3512B 3406B LD700E

INDUSTRIAL ENGINE

C175-16 3516B 3516C C18 3406B 3406C 3512E 3512B 3512C

TRUCK

777G 785D

ASPHALT SCREED

SE47 V SE50 VT SE47 FM SE47 VT

SPRAY AR

CAT WDS

GAS ENGINE

G3408 G3516

COMPACTOR

CCS7

VIBRATORY COMPACTOR

CS78B CS-44B CS-56B CS-68B CS54B CP54B CS7 CP-74B CS-34 CS-54B CS-78B CP-34 CP76B CS-79B CS-64B CS74B CP74B CP-54B CS68B CS56B CS-74B CS44B CS14 CS79B CP-56B CP-68B CP68B CP44B CP56B CP-44B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert