Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeWorkshop SuppliesToolsWrenches214-7314: 3/8"x7/16" Double End Flare Nut Wrench
Home
Workshop SuppliesToolsWrenches
214-7314: 3/8"x7/16" Double End Flare Nut Wrench
214-7314: 3/8"x7/16" Double End Flare Nut Wrench

Cat® Double End Flare Nut Wrench securely tightens and loosens flare nuts, ensuring proper fitting and preventing damage to the nuts and components

Brand: Cat

Product Images
214-7314: 3/8"x7/16" Double End Flare Nut Wrench
214-7314: 3/8"x7/16" Double End Flare Nut Wrench

Cat® Double End Flare Nut Wrench securely tightens and loosens flare nuts, ensuring proper fitting and preventing damage to the nuts and components

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DescriptionSpecifications
Specifications for part number 214-7314

Units of Measure

USMetric
Length (mm): 147.6
Length (in): 5.811
Weight (kg): 0.064
Weight (lb): 0.141
Material: Steel
Size (mm): 9.525 x 11.113
Size (in): 3/8 x 7/16
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert