Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeAttachmentsBuckets - Backhoe219-3397: 762 mm (30 in), Pin On
Home
AttachmentsBuckets - Backhoe
219-3397: 762 mm (30 in), Pin On
219-3397: 762 mm (30 in), Pin On

Designed to work in the harsh rocky conditions found in various regions of the world.

Brand: Cat

Product Images
219-3397: 762 mm (30 in), Pin On
219-3397: 762 mm (30 in), Pin On
219-3397: 762 mm (30 in), Pin On
219-3397: 762 mm (30 in), Pin On
219-3397: 762 mm (30 in), Pin On
219-3397: 762 mm (30 in), Pin On
219-3397: 762 mm (30 in), Pin On
219-3397: 762 mm (30 in), Pin On
219-3397: 762 mm (30 in), Pin On

Designed to work in the harsh rocky conditions found in various regions of the world.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Cat® Heavy Duty Rock Buckets for Backhoe Loaders are specifically designed to work in the harsh rocky conditions found in various regions of the world.

Cat® Heavy Duty Rock Buckets for Backhoe Loaders are specifically designed to work in the harsh rocky conditions found in various regions of the world.

Specifications
Specifications
Units of MeasureUSMetric
Width: 762 mm
Width: 30 in
Capacity: 269 l
Capacity: 9.5 ft³
Weight: 396.8 lb
Weight: 180 kg
Base Edge Thickness: 25 mm
Base Edge Thickness: 1 in
Tip Radius: 988 mm
Tip Radius: 38.9 in
Interface Type: Pin On
Units of MeasureUSMetric
Width: 762 mm
Width: 30 in
Capacity: 269 l
View More
Compatible Models
Compatible Models
Backhoe Loader
420F2424D416E416F420D432E442D420E430D442E434E422E432D444E416C428D416D428E428C430F2416F2415F2420F430E430F
View More
Backhoe Loader
420F2424D416E416F420D432E442D420E430D442E434E422E432D444E416C428D416D428E428C430F2416F2415F2420F430E430F
Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert