Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsAngle Brackets220-5946: 2.3mm Thick Cable Tie Bracket
Home
Hardware, Seals, & ConsumablesBars, Plates, & Angle BracketsAngle Brackets
220-5946: 2.3mm Thick Cable Tie Bracket
220-5946: 2.3mm Thick Cable Tie Bracket

Cat® 2.3mm Thick Cable Tie Bracket

Brand: Cat

Product Images
220-5946: 2.3mm Thick Cable Tie Bracket
220-5946: 2.3mm Thick Cable Tie Bracket
220-5946: 2.3mm Thick Cable Tie Bracket
220-5946: 2.3mm Thick Cable Tie Bracket
220-5946: 2.3mm Thick Cable Tie Bracket

Cat® 2.3mm Thick Cable Tie Bracket

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 220-5946
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 220-5946

Units of Measure

USMetric
Hole Size (in): 0.41
Hole Size (mm): 10.5
Length (in): 3.04
Length (mm): 77.3
Thickness (in): 0.09
Thickness (mm): 2.3
Weight (kg): 0.05
Weight (lb): 0.11
Width (in): 0.87
Width (mm): 22
Material: Carbon Steel
View More
Compatible Models for part number 220-5946

TRACK-TYPE TRACTOR

D5R XL D6K2 XL D6K2 LGP D6N D5N D6K D5R2 D6N OEM D5R LGP D6N LGP D6K XL D5 D6K LGP D6N XL

PIPELAYER

PL61 561N

TRACK LOADER

963D 973C 953C 953D 953K 963 953

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert