Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeAttachmentsAugers225-3893: A11 Auger Drive Unit
Home
AttachmentsAugers
225-3893: A11 Auger Drive Unit
225-3893: A11 Auger Drive Unit

Cat® Auger Drive Units are used as a replacement/upgrade to a customers already existing auger bracket.

Brand: Cat

Product Images
225-3893: A11 Auger Drive Unit
225-3893: A11 Auger Drive Unit
225-3893: A11 Auger Drive Unit
225-3893: A11 Auger Drive Unit
225-3893: A11 Auger Drive Unit
225-3893: A11 Auger Drive Unit
225-3893: A11 Auger Drive Unit
225-3893: A11 Auger Drive Unit

Cat® Auger Drive Units are used as a replacement/upgrade to a customers already existing auger bracket.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Cat® Auger Drive Units are used as a replacement/upgrade to a customers already existing auger bracket. Cat auger drive units fit all existing brackets for the A11, A23, A41, and A68.

Cat® Auger Drive Units are used as a replacement/upgrade to a customers already existing auger bracket. Cat auger drive units fit all existing brackets for the A11, A23, A41, and A68.

Specifications
Specifications
Units of MeasureUSMetric
Drive Shaft Torque at Maximum Pressure: 815 lb/ft
Drive Shaft Torque at Maximum Pressure: 1105 N·m
Drive Method: Gerotor Motor - Direct Drive
Required Hydraulics: Standard Flow
Optimal Hydraulic Flow: 75-90 L/min (20-24 gpm)
Optimal Hydraulic Pressure: 105-150 bar (1523-2176 psi)
Overall Width: 280 mm
Overall Width: 11 in
Overall Length: 282 mm
Overall Length: 11.1 in
Overall Height: 707 mm
Overall Height: 27.8 in
Housing Diameter: 280 mm
Housing Diameter: 11 in
Weight: 152.6 lb
Weight: 69.2 kg
Motor Displacement: 24 in³
Motor Displacement: 393 cm³
Bit Speed at Maximum Flow: 191 RPM
Hex Output Shaft Size: 2 in
Hex Output Shaft Size: 51 mm
Units of MeasureUSMetric
Drive Shaft Torque at Maximum Pressure: 815 lb/ft
Drive Shaft Torque at Maximum Pressure: 1105 N·m
Drive Method: Gerotor Motor - Direct Drive
View More
Compatible Models
Compatible Models
Mini Hyd Excavator
302.7D301.7D CR301.4C302.4D301.7D
Auger
A7BA11
View More
Mini Hyd Excavator
302.7D301.7D CR301.4C302.4D301.7D
Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
Related parts
156-6329
156-6329: Hex To Round Adapter
Check Price
153-4086
153-4086: 457 mm (18 in) Standard Bit
Check Price
372-0256
372-0256: 914 mm (36 in) Extension
Check Price
372-0262
372-0262: 305 mm (12 in) Industrial Bit
Check Price
372-0271
372-0271: 229 mm (9 in) Rock Drill Head
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert