Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

Home227-8903: Fuel Transfer Pump Case
Home227-8903: Fuel Transfer Pump Case
227-8903: Fuel Transfer Pump Case

Fuel Transfer Pump Case

Brand: Cat

fallback-image
Discontinued
227-8903: Fuel Transfer Pump Case
Contact your dealer for replacement options.

Fuel Transfer Pump Case

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
DISCONTINUED
Warranty Information
Return Policy
Description
Description

Description:

  • Cases are an important component of fuel transfer pumps, which move fuel from the tank to the engine

Attributes:

  • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

Description:

  • Cases are an important component of fuel transfer pumps, which move fuel from the tank to the engine

Attributes:

  • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

Specifications
Specifications
Units of MeasureUSMetric
Width (mm): 58.42
Height (mm): 58.42
Length (in): 9.8
Height (in): 2.3
Length (mm): 248.92
Units of MeasureUSMetric
Width (mm): 58.42
Height (mm): 58.42
Length (in): 9.8
View More
Compatible Models
Compatible Models

We currently do not have compatibility information for this part.

Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 227-8903
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 227-8903

Description:

  • Cases are an important component of fuel transfer pumps, which move fuel from the tank to the engine

Attributes:

  • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

View More
Specifications for part number 227-8903

Units of Measure

USMetric
Width (mm): 58.42
Height (mm): 58.42
Length (in): 9.8
Height (in): 2.3
Length (mm): 248.92
View More
Compatible Models for part number 227-8903

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert