Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine Filters & FluidsEngine Repair & Service KitsGeneral Engine Repair & Service Kits241-3661: Coupling-Quick Disconnect
HomeEngineEngine Filters & FluidsEngine Repair & Service KitsGeneral Engine Repair & Service Kits241-3661: Coupling-Quick Disconnect
241-3661: Coupling-Quick Disconnect

Quick Disconnect Coupling

Brand: Cat

Product Images
241-3661: Coupling-Quick Disconnect
241-3661: Coupling-Quick Disconnect
241-3661: Coupling-Quick Disconnect
241-3661: Coupling-Quick Disconnect
241-3661: Coupling-Quick Disconnect

Quick Disconnect Coupling

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 241-3661

Units of Measure

USMetric
Working Pressure (kPa): 34,000.0
Type: Straight
Thread: 3/4-16
Operating Temperature: -25°C to +125°C
Material Description: Plated Steel
Length (mm): 57.0
Length (in): 2.24
Hex Size (mm): 41.0
Hex Size (in): 1.61
Connector Type: Straight Thread to Quick Disconnect
Material: Carbon Steel
View More
Compatible Models for part number 241-3661

TRACK-TYPE TRACTOR

D6N LGP

WHEELED EXCAVATOR

M325C MH M313-07 M314-07 M314 MH3026 M315 M322 M320 M318 M319 M316 M317

EXCAVATOR

312D L MH3024 345B II 330D MH 385C L 329D LN 329D L 325D L 330C LN 320C 324D 312D 365C L 319D L 315D L 319D 330D LN 330C L 336D L 345C L 330C 322C 324D LN 323D S 336D LN 319D LN 323D L 323D LN 324D L 330D L 385B 325C 325D 345B 345C

MATERIAL HANDLER

MH3022 MH3024

MOBILE HYD POWER UNIT

329D L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced