Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUndercarriageRolling ComponentsIdler Groups244-0879: Idler Group
Home
UndercarriageRolling ComponentsIdler Groups
244-0879: Idler Group
244-0879: Idler Group

Cat® Idler Group Arctic Application, 232mm Rim Width, Interchangeable, 698mm Tread Diameter, Conventional Tread

Brand: Cat

Product Images
244-0879: Idler Group
244-0879: Idler Group

Cat® Idler Group Arctic Application, 232mm Rim Width, Interchangeable, 698mm Tread Diameter, Conventional Tread

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Compare Alternate Parts
244-0879
This part:
244-0879: Idler Group
Shaft Protrusion Length (in)

2.438

Idler Rim Width (in)

9.134

Flange Diameter (in)

29.1

Description

Cat® Idler Group Arctic Application, 232mm Rim Width, Interchangeable, 698mm Tread Diameter, Conventional Tread

111-1730
This part:
111-1730: Idler Group
Diameter (in)

2.7

Shaft Protrusion Length (in)

2.438

Height (in)

2.7

Description

Cat® Idler Group Standard Application, 232mm Rim Width, Interchangeable, 698mm Tread Diameter, Conventional Tread

415-6134
This part:
415-6134: Idler Group
Center Flange Diameter (in)

29.055

Tread Diameter (in)

27.48

Center Flange Width (in)

3.492

Description

Cat® Idler Group Standard Application, 232mm Rim Width, Interchangeable, 698mm Tread Diameter, Conventional Tread

244-1323
This part:
244-1323: Idler Group
Shaft Protrusion Length (in)

2.438

Idler Rim Width (in)

9.134

Flange Diameter (in)

29.1

Description

Cat® Idler Group Landfill Application, 232mm Rim Width, Interchangeable, 698mm Tread Diameter, Conventional Tread

Related parts
9W-6038
9W-6038: IDLER G
Check Price
521-0809
521-0809: Idler Group
Check Price
641-7748
641-7748: Idler Group
Check Price
619-9946
619-9946: Idler Group
Check Price
638-4575
638-4575: Idler Group
Check Price
245-9942
245-9942: Track Idler
Check Price
244-0878
244-0878: Idler Group
Check Price
245-9947
245-9947: IDLER GP-TRK
Check Price
329-5409
329-5409: IDLER GP
Check Price
244-1324
244-1324: Idler Group
Check Price
619-9945
619-9945: Idler Group
Check Price
125-3537
125-3537: Idler Group
Check Price
111-1729
111-1729: Idler Group
Check Price
198-7309
198-7309: Idler Group
Check Price
619-9947
619-9947: Idler Group
Check Price
628-7559
628-7559: Idler Group
Check Price
628-7560
628-7560: Idler Group
Check Price
125-4655
125-4655: Idler Group
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert