Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUpgrade & Repair KitsRepair & Service KitsMaintenance247-6479: SEAT KIT
Home
Upgrade & Repair KitsRepair & Service KitsMaintenance
247-6479: SEAT KIT
247-6479: SEAT KIT

Cat® Seat Kit

Brand: Cat

Product Images
247-6479: SEAT KIT
247-6479: SEAT KIT
247-6479: SEAT KIT

Cat® Seat Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please contact your dealer

Visit us

or use our Contact Form
.

DescriptionSpecificationsCompatible Models
Specifications for part number 247-6479

Units of Measure

USMetric
Overall Height (in): 17
Height (in): 7.48
Weight (kg): 9.21
Overall Height (mm): 432
Overall Length (in): 21
Weight (lb): 3.64
Overall Width (in): 19
Width (in): 1.73
Overall Width (mm): 483
Overall Length (mm): 533.4
View More
Compatible Models for part number 247-6479

ASPHALT PAVER

AP-655C AP-655D BG-2455D BG1000E AP-1055D AP-1055E AP-500E BG600D BG-260D AP-1000E AP-555E AP-600D

PNEUMATIC COMPACTOR

CW-14 PS-200B PS-150C PS-360B PS-360C

SOIL COMPACTOR

CS64B CS11 CS54B CP11

VIBRATORY COMPACTOR

CP-64 CP-663E CS-56 CP-433E CS-423E CS-54 CS-64B CS-56B CS54B CP-54 CP-56 CP-573E CP-533E CS-573E CP54B CS-533E CS-44 CP-54B CP-74B CP-44 CS-433E CS-663E CS-683E CS-76 CS-74 CS-74B CS-54B CS-78B CP-563E CP-76 CS-583E CS-563E CP-74 CS-64

COLD PLANER

PM620 PM622 PM820 PM825 PM822

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert