Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeCabsElectric Cab Operator ControlsCab Switches253-1789: Blade Control Push Button Switch
Home
CabsElectric Cab Operator ControlsCab Switches
253-1789: Blade Control Push Button Switch
253-1789: Blade Control Push Button Switch

Cat® Blade Control Push Button Switch

Brand: Cat

Product Images
253-1789: Blade Control Push Button Switch
253-1789: Blade Control Push Button Switch
253-1789: Blade Control Push Button Switch
253-1789: Blade Control Push Button Switch
253-1789: Blade Control Push Button Switch

Cat® Blade Control Push Button Switch

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 253-1789
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 253-1789

Units of Measure

USMetric
Material: Aluminum, Steel,Alloy Aluminum
Overall Length (mm): 166
Overall Height (in): 1.25
Wire Length (mm): 125
Overall Length (in): 17.85
Hex Size (mm): 19
Overall Width (in): 12.6
Voltage (volts): 28
Wire Length (in): 4.92
Weight (kg): 0.03
Hex Size (in): 3/4
Thread Size (in): 5/8-24
Weight (lb): 5.51
View More
Compatible Models for part number 253-1789

MOTOR GRADER

140M 3 AWD 14L 16M 18M3 12M 16M3 24M 14M 12M 3 12M 2 16 24 18 140M 120M 12M 3 AWD 160M 2 160M 3 AWD 160M 3 140M 3 140M 2 120M 2 160M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert