To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws261-5615: 3/8''-16 x 2 1/2'' Hex Head Bolt
Home
Hardware, Seals, & ConsumablesHardwareFastenersBolts & Screws261-5615: 3/8''-16 x 2 1/2'' Hex Head Bolt
261-5615: 3/8''-16 x 2 1/2'' Hex Head Bolt
Cat® Hex Head Bolt
Brand: Cat
Product Images
261-5615: 3/8''-16 x 2 1/2'' Hex Head Bolt
Cat® Hex Head Bolt
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Description
Description
Description: Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do. Hex head bolts/screws offer the most robust driving feature.
Attributes: •Cat fasteners are manufactured to precise specifications and are built for durability, reliability, productivity •Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements. •Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force. •Coatings that meet special requirements for different applications (RoHS compliant).
Applications: Cat bolts and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do. Hex head bolts/screws offer the most robust driving feature.
Attributes: •Cat fasteners are manufactured to precise specifications and are built for durability, reliability, productivity •Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements. •Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force. •Coatings that meet special requirements for different applications (RoHS compliant).
Applications: Cat bolts and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Bolt Length (in): 2.5
Bolt Length (mm): 63.5
Bolt Type: Hex Head
Coating: Zinc Phosphate + Oil
Grip Length (in): 1.5
Grip Length (mm): 38.1
Material: Steel,Carbon Steel,Alloy Zinc
Material Description: Head Marking - 7 radial lines (170 ksi Ultimate Tensile Strength)
Thread Size (in - TPI) (in): 3/8-16
Hand of Thread: RH
Class or Grade: Cat/ASTM F2882 (170 ksi)
Locking Feature: None
Thread Size (dia x pitch) (mm): 3/8x16
Units of MeasureUSMetric
Bolt Length (in): 2.5
Bolt Length (mm): 63.5
Bolt Type: Hex Head
View More
Compatible Models
Compatible Models
Track-Type Tractor
D6D8T
Engine - Machine
32083408
Gen Set Engine
3406C3408B3408C3406B350834083412C3412
Generator Set
G3516C
Marine Engine
3512C35163508
Engine - Industrial
3406B
Industrial Engine
3306340634123406C3408B
Truck
794 AC
Locomotive Engine
3512C
Reman Engine
3516B
Gas Engine
G3516CG3616G3516G3520BG3608G3512EG3606
Off Highway Truck
796 AC798 AC
View More
Track-Type Tractor
D6D8T
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Description: Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do. Hex head bolts/screws offer the most robust driving feature.
Attributes: •Cat fasteners are manufactured to precise specifications and are built for durability, reliability, productivity •Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements. •Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force. •Coatings that meet special requirements for different applications (RoHS compliant).
Applications: Cat bolts and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 261-5615
Units of Measure
USMetric
Bolt Length (in): 2.5
Bolt Length (mm): 63.5
Bolt Type: Hex Head
Coating: Zinc Phosphate + Oil
Grip Length (in): 1.5
Grip Length (mm): 38.1
Material: Steel,Carbon Steel,Alloy Zinc
Material Description: Head Marking - 7 radial lines (170 ksi Ultimate Tensile Strength)
Thread Size (in - TPI) (in): 3/8-16
Hand of Thread: RH
Class or Grade: Cat/ASTM F2882 (170 ksi)
Locking Feature: None
Thread Size (dia x pitch) (mm): 3/8x16
View More
Compatible Models for part number 261-5615
TRACK-TYPE TRACTOR
D6 D8T
ENGINE - MACHINE
3208 3408
GEN SET ENGINE
3406C 3408B 3408C 3406B 3508 3408 3412C 3412
GENERATOR SET
G3516C
MARINE ENGINE
3512C 3516 3508
ENGINE - INDUSTRIAL
3406B
INDUSTRIAL ENGINE
3306 3406 3412 3406C 3408B
TRUCK
794 AC
LOCOMOTIVE ENGINE
3512C
REMAN ENGINE
3516B
GAS ENGINE
G3516C G3616 G3516 G3520B G3608 G3512E G3606
OFF HIGHWAY TRUCK
796 AC 798 AC
View More
Compare Alternate Parts
This part:261-5615: 3/8''-16 x 2 1/2'' Hex Head Bolt
Check Price
Bolt Length (in)
2.5
Grip Length (in)
1.5
Thread Size (in - TPI) (in)
3/8-16
Description
Cat® Hex Head Bolt
This part:178-2209: FASTENER KIT; INCH, COARSE THREAD
Check Price
Thread Size (in - TPI) (in)
1/4-20, 5/16-18, 3/8-16, 1/2-13
Bolt Length (in)
1, 1 1/2, 2, 2 1/2, 2 3/4, 3, 3 1/2
Description
Inch-Coarse Fastener Kit, 4 Sizes, 7 Assorted Lengths, 27 Part Numbers, 512 Pieces, Phosphate and Oil Coating
Cat® Fastener Hardware Kit serves to securely join parts together, ensuring structural integrity and stability
This part:178-2210: Fastener Kit - Inch Coarse
Check Price
Thread Size (in - TPI) (in)
1/4-20, 5/16-18, 3/8-16, 7/16-14, 1/2-13
Bolt Length (in)
1, 1 1/2, 2, 2 1/2, 2 3/4, 3, 3 1/2
Description
Inch-Coarse Fastener Kit, 5 Sizes, 7 Assorted Lengths, 34 Part Numbers, 934 Pieces, Phosphate and Oil Coating
Related parts
9X-6458: 3/8" ID Steel Flat Washer
Check Price
5M-2894: 3/8" ID Steel Flat Washer
Check Price
9S-8752: 3/8''-16 Hex Nut
Check Price
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.