Caterpillar
Caterpillar
Complete your tax details anytime right here.

Explore our new page design.

New Parts Page

Check out our new parts page design!

You are viewing the recently updated parts page. If you prefer the original version select "Not now" or you can continue enjoying the new page

271-4660: 14mm 12 Point Impact Socket

271-4660: 14mm 12 Point Impact Socket

Cat® 12-Point Impact Socket provides a secure grip on the fasteners, ensuring efficient torque transfer and reducing slippage during impact operation

Brand: Cat

Product Images

271-4660: 14mm 12 Point Impact Socket

Cat® 12-Point Impact Socket provides a secure grip on the fasteners, ensuring efficient torque transfer and reducing slippage during impact operation

Brand: Cat

Description for part number 271-4660

The 12-Point Impact Socket is used for the impact tools, offering superior durability and performance. Its hexagonal shape allows for a secure grip on nuts and bolts, reducing the stripping and rounding. The standard length of the socket is optimized for both access and torque applications. The black oxide finish enhances resistance to corrosion and wear, extending the tool's lifespan. The sockets used are tailored for high-torque impact applications.

Attributes:
• Compatible with standard 3/8 inch square drive size for impact tools.
• Shallow length socket.
• Used to handle high-torque applications without deformation.
• Ensures a secure fit to reduce the risk of fastener damage.
• Provides excellent gripping power for reliable fastening.

Applications:
The 12-Point Impact Socket is used in conjunction with impact wrenches to handle hexagonal fasteners on equipment components, ensuring efficient maintenance and assembly operations.

Warning:This product can expose you to chemicals including Titanium dioxide (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.

Specifications for part number 271-4660

Units of Measure

    Weight (lb):

    0.15

    Length (in):

    1.063

    Hex Size (in):

    0.551

    Material:

    Steel

    Drive (in):

    3/8"

    Finish:

    Black Oxide

Key

Key

Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced