Complete your tax details anytime right here.
HomeWorkshop SuppliesToolsRatchets & SocketsSockets271-4686: 3/8" Square Drive 12-Point Deep Impact Socket
HomeWorkshop SuppliesToolsRatchets & SocketsSockets271-4686: 3/8" Square Drive 12-Point Deep Impact Socket
DescriptionSpecifications
Description for part number 271-4686

The 12-Point Deep Impact Socket is used to efficiently handle fasteners in confined areas. With a 12-point configuration, it ensures accurate engagement with the fastener, minimizing wear and rounding. The deep length of the socket allows access to nuts and bolts seated deep within assemblies, offering extended reach. Its build is optimized for durability and longevity, reducing the risk of tool failure during intense use.

Attributes:
• Suitable for use with 10-millimeter size.
• 3/8 inch square drive interface for secure tool attachment.
• Provides secure grip on fasteners for efficient torque transfer.
• Deep length build allows access to fasteners in deep or recessed areas.

Applications:
The 12-point Deep Impact Socket is used to secure and loosen fasteners in tight and recessed spaces, employed during repairs and assembly tasks in the equipment.

View More
Warning:This product can expose you to chemicals including Titanium dioxide (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 271-4686

Units of Measure

USMetric
Weight (lb): 0.119
Length (in): 2.126
Drive (in): 3/8"
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced