Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsWear ProtectionBase Edge End Protectors275-5463: Base Edge End Protector
HomeGround Engaging ToolsWear ProtectionBase Edge End Protectors275-5463: Base Edge End Protector
275-5463: Base Edge End Protector

Cat® 70 mm Base Edge End Protector (BEEP)

Brand: Cat

Product Images
275-5463: Base Edge End Protector
275-5463: Base Edge End Protector
275-5463: Base Edge End Protector
275-5463: Base Edge End Protector
275-5463: Base Edge End Protector

Cat® 70 mm Base Edge End Protector (BEEP)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 275-5463

Units of Measure

USMetric
Width (mm): 70.0
Length (in): 15.118
Bevel Angle: 35.0
Material: Abrasion Resistant Steel,Boron Steel
Thickness (in): 1.181
Thickness (mm): 30.0
Length (mm): 384.0
Width (in): 2.756
View More
Compatible Models for part number 275-5463

WHEEL LOADER

992G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced