Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeFilters & FluidsFiltersAir FiltersCab Air Filters284-5686: Cabin Air Filter
HomeFilters & FluidsFiltersAir FiltersCab Air Filters284-5686: Cabin Air Filter
284-5686: Cabin Air Filter

Standard Efficiency Cabin Air Filter

Brand: Cat

Product Images
284-5686: Cabin Air Filter
284-5686: Cabin Air Filter

Standard Efficiency Cabin Air Filter

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 284-5686

Units of Measure

USMetric
Efficiency Rating: Standard Efficiency
Height with Seal (in): 0.669
Type: Plastic Panel
Length (in): 11.614
Material: Carbon Steel
Height with Seal (mm): 17
Media Type: Standard
Height without Seal (mm): 17
Height without Seal (in): 0.669
Width (mm): 150.0
Width (in): 5.906
Length (mm): 295.0
View More
Compatible Models for part number 284-5686

MINI HYD EXCAVATOR

303ECR 303E CR 303C CR 303.5E2 CR 305.5E2 CR 303.5C 303.5E2 305C CR 305D CR 303.5E 305.5D 303.5D 305.5E 304E2 CR 304E 305E 304C CR 304D CR 305E2 CR 303.5C CR

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced