Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home290-3462: BUSH MST CLA
Home290-3462: BUSH MST CLA
290-3462: BUSH MST CLA

Cat® Track Bushing Fixed, Master

Brand: Cat

fallback-image
290-3462: BUSH MST CLA

Cat® Track Bushing Fixed, Master

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 290-3462

Units of Measure

USMetric
Counterbore Depth (mm): 0
Master Option: Yes
Material: Carbon Steel
Overall Length (in): 3.685
Bushing Outside Diameter (in): 2.12
End Length (mm): 0
Bushing Outside Diameter (mm): 53.85
End Length (in): 0
End Outside Diameter (mm): 53.85
Counterbore Diameter (mm): 0
End Outside Diameter (in): 2.12
Counterbore Diameter (in): 0
Overall Length (mm): 93.6
Bushing Inside Diameter (in): 1.339
Bushing Dynamics: Fixed
Counterbore Depth (in): 0
Bushing Inside Diameter (mm): 34
View More
Compatible Models for part number 290-3462

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced