Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsBasic ComponentsMotors292-5072: 24 Volts Electric Pump Motor
HomeElectrical & ElectronicsBasic ComponentsMotors292-5072: 24 Volts Electric Pump Motor
292-5072: 24 Volts Electric Pump Motor

Cat® Secondary Steering Electric Hydraulic Pump Motor

Brand: Cat

Product Images
292-5072: 24 Volts Electric Pump Motor
292-5072: 24 Volts Electric Pump Motor
292-5072: 24 Volts Electric Pump Motor
292-5072: 24 Volts Electric Pump Motor
292-5072: 24 Volts Electric Pump Motor

Cat® Secondary Steering Electric Hydraulic Pump Motor

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 292-5072

Units of Measure

USMetric
Overall Length (mm): 329.0
Outside Diameter (mm): 127.0
Overall Length (in): 12.95
Outside Diameter (in): 5.0
Material: Carbon Steel
View More
Compatible Models for part number 292-5072

MOTOR GRADER

16M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced