Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeWorkshop SuppliesToolsRatchets & SocketsSockets298-5564: T40 3/8" Drive Torx Bit Socket
Home
Workshop SuppliesToolsRatchets & SocketsSockets
298-5564: T40 3/8" Drive Torx Bit Socket
298-5564: T40 3/8" Drive Torx Bit Socket

Cat® Drive Torx Bit Socket securely fastens and loosens Torx screws in unit injectors and gears, providing accurate torque control

Brand: Cat

fallback-image
298-5564: T40 3/8" Drive Torx Bit Socket

Cat® Drive Torx Bit Socket securely fastens and loosens Torx screws in unit injectors and gears, providing accurate torque control

Brand: Cat

Warranty Information
Return Policy
DescriptionSpecifications
Specifications for part number 298-5564

Units of Measure

USMetric
Weight (kg): 0.054
Weight (lb): 0.119
Length (mm): 114.3
Length (in): 4.5
Outer Diameter (mm): 6.6
Outer Diameter (in): 0.26
Material: Steel,Carbon Steel
Thread: 3/8"
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert