Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsLinkage Pins2G-8625: Linkage Pin
Home
Hardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsLinkage Pins
2G-8625: Linkage Pin
2G-8625: Linkage Pin

Linkage Pin

Brand: Cat

Product Images
2G-8625: Linkage Pin
2G-8625: Linkage Pin

Linkage Pin

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 2G-8625
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 2G-8625

Units of Measure

USMetric
Pin Type: Straight Pin
Material: STEEL,Low Alloy Steel,Carbon Steel
Plating: Unplated
Pin Diameter (mm): 44.0
Pin Diameter (in): 1.73
Length (mm): 101.0
Length (in): 3.98
Removal Aid / Feature: Puller Hole
Diameter (in): 1.748
Diameter (mm): 44.4
Overall Length (in): 3.969
Overall Length (mm): 100.8
View More
Compatible Models for part number 2G-8625

MOTOR GRADER

12G 160G 140G 130G

RIPPER SCARIFIER

12G 130G 140G

View More
Related parts
282-6558: 44.4mm Diameter Front Axle Link Pin
282-6558: 44.4mm Diameter Front Axle Link Pin

Cat® General Duty Pin

Check Price
282-6558
282-6558: 44.4mm Diameter Front Axle Link Pin
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced