Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeHydraulicsOther Hydraulic Components2P-1296: 7/8-14 Special Tee Adapter
Home
HydraulicsOther Hydraulic Components
2P-1296: 7/8-14 Special Tee Adapter
2P-1296: 7/8-14 Special Tee Adapter

Cat® 37 Degree Flared Special Tee Adapter allows the branching of fluid lines, in applications that require reliable and leak-resistant connections

Brand: Cat

Product Images
2P-1296: 7/8-14 Special Tee Adapter
2P-1296: 7/8-14 Special Tee Adapter
2P-1296: 7/8-14 Special Tee Adapter
2P-1296: 7/8-14 Special Tee Adapter
2P-1296: 7/8-14 Special Tee Adapter

Cat® 37 Degree Flared Special Tee Adapter allows the branching of fluid lines, in applications that require reliable and leak-resistant connections

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
2P-12962P-1296
136-7227136-7227
030-7949030-7949
View All Parts
Related parts
2M-9780
2M-9780: 2.46 x 19.18mm 90A NBR O-Ring
Check Price
238-5081
238-5081: 2.46 x 19.18mm 90A FKM O-Ring
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert