Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home2S-0106: NUT
Home2S-0106: NUT
2S-0106: NUT

Brand: Cat

fallback-image
Discontinued
2S-0106: NUT
Contact your dealer for replacement options.

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 2S-0106

We are still working on adding a description for this part.

Specifications for part number 2S-0106

Units of Measure

USMetric
Hand of Thread: RH
Nut Type: Hex
Material: Stainless Steel
Thickness (in): 0.219
Thread Size (dia x pitch) (mm): 1/4x28
Thread Size (in): 0.01
Class or Grade: Austenitic Stainless
Drive (mm): 11.11
Thread Size (mm): 0.250
Drive (in): 0.437
Thickness (mm): 5.56
View More
Compatible Models for part number 2S-0106

TRACK-TYPE TRACTOR

D9G

WHEEL TRACTOR

651 641 657

TRUCK

769 769B

GAS ENGINE

G398 G353D G342C G379 G379A

WHEEL DOZER

824 834

WHEEL LOADER

992B 992

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced