Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsHydraulic Valve Groups & ComponentsOther Hydraulic Valves302-3809: 24 Volt Solenoid Valve
HomeHydraulicsHydraulic Valve Groups & ComponentsOther Hydraulic Valves302-3809: 24 Volt Solenoid Valve
302-3809: 24 Volt Solenoid Valve

Cat® Solenoid Valve for hydraulic transmission shift control solenoid regulates hydraulic fluid flow for transmission gear shifting

Brand: Cat

Product Images
302-3809: 24 Volt Solenoid Valve
302-3809: 24 Volt Solenoid Valve
302-3809: 24 Volt Solenoid Valve
302-3809: 24 Volt Solenoid Valve
302-3809: 24 Volt Solenoid Valve

Cat® Solenoid Valve for hydraulic transmission shift control solenoid regulates hydraulic fluid flow for transmission gear shifting

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 302-3809

Units of Measure

USMetric
Voltage (volts): 24 Vdc
Length (mm): 116.1
Width (mm): 49.98
Height (mm): 67.46
Length (in): 9.28
Width (in): 1.96
Height (in): 2.66
Thread Size (in): 1-1/16-12
Material: Carbon Steel
View More
Compatible Models for part number 302-3809

TRACK-TYPE TRACTOR

DEUCE 30/30

WHEEL TRACTOR

627G 657E 637E 621E

ARTICULATED TRUCK

D300E D400E II D350E II D250E D250E II

WHEEL SCRAPER

621E 637E 657E

TRUCK

773E 773D 793B 769D 789C 777C 785C 777D 785D 775E 775D 785B

QUARRY TRUCK

771D 773E 775D

SPRAY AR

CAT WDS

LOAD HAUL DUMP

R1600G

TRACTOR

776D 776C

OFF HIGHWAY TRUCK

785D 773

MOBILE HYD POWER UNIT

TH43-C18

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced