Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsCylinder Seal Kits324-0355: Hydraulic Cylinder Seal Kit - Standard Size
Home
Upgrade & Repair KitsRepair & Service KitsHydraulicsCylinder Seal Kits
324-0355: Hydraulic Cylinder Seal Kit - Standard Size
324-0355: Hydraulic Cylinder Seal Kit - Standard Size

Cat® Hydraulic Cylinder Seal Kits contain all seals required for a complete reseal standard nominal (Up to 0.25mm Max (0.010 INCH) bore sized hydraulic cylinder

Brand: Cat

Product Images
324-0355: Hydraulic Cylinder Seal Kit - Standard Size
324-0355: Hydraulic Cylinder Seal Kit - Standard Size
324-0355: Hydraulic Cylinder Seal Kit - Standard Size
324-0355: Hydraulic Cylinder Seal Kit - Standard Size
324-0355: Hydraulic Cylinder Seal Kit - Standard Size

Cat® Hydraulic Cylinder Seal Kits contain all seals required for a complete reseal standard nominal (Up to 0.25mm Max (0.010 INCH) bore sized hydraulic cylinder

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

161-7145: 54.5mm Inner Diameter Piston Seal
161-7145: 54.5mm Inner Diameter Piston SealQuantity: 1
338-2442: 7.3mm Wide Cylinder Rod U-Cup Seal
338-2442: 7.3mm Wide Cylinder Rod U-Cup SealQuantity: 1
340-6272: 70mm Bore Diameter Piston Wear Ring
340-6272: 70mm Bore Diameter Piston Wear RingQuantity: 2
323-2465: 40mm Internal Diameter Wear Bearing
323-2465: 40mm Internal Diameter Wear BearingQuantity: 1
338-2412: 40mm Rod Diameter Wiper Seal
338-2412: 40mm Rod Diameter Wiper SealQuantity: 1
340-9308: 5 x 60mm 80A PU O-Ring
340-9308: 5 x 60mm 80A PU O-RingQuantity: 1
340-9311: 3 x 40mm 80A PU O-Ring
340-9311: 3 x 40mm 80A PU O-RingQuantity: 1
Showing 1 to 7 of 7
DescriptionSpecificationsCompatible Models
Specifications for part number 324-0355

We are still working on adding a specification for this part.

Compatible Models for part number 324-0355

BUCKET

BUCKET

EXCAVATOR

320E LRR 311F LRR

WHEEL LOADER

924K 930K

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert