Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHoses & TubesAdapters, Couplings, & FittingsAdapters & Components326-0309: 13/16" X 1/2" 90 Degree Elbow
Home
Hoses & TubesAdapters, Couplings, & FittingsAdapters & Components
326-0309: 13/16" X 1/2" 90 Degree Elbow
326-0309: 13/16" X 1/2" 90 Degree Elbow

Cat® 13/16" X 1/2" 90 Degree Elbow serves as a connector that allows for changes in direction, ensuring the smooth and efficient flow of fluids within the unit

Brand: Cat

Product Images
326-0309: 13/16" X 1/2" 90 Degree Elbow
326-0309: 13/16" X 1/2" 90 Degree Elbow
326-0309: 13/16" X 1/2" 90 Degree Elbow
326-0309: 13/16" X 1/2" 90 Degree Elbow
326-0309: 13/16" X 1/2" 90 Degree Elbow

Cat® 13/16" X 1/2" 90 Degree Elbow serves as a connector that allows for changes in direction, ensuring the smooth and efficient flow of fluids within the unit

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 326-0309
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 326-0309
Transmission and Hydraulic Oil Compatibile Seal: 6V-8398 (13/16-16)
Oil and Fuel Compatible Seal: 228-7090 (13/16-16)
Coolant and Urea Compatible Seal: 180-8424 (13/16-16)
Material: Alloy Copper
View More
Compatible Models for part number 326-0309

TRACK-TYPE TRACTOR

D9T D8T

View More
Related parts
180-8424
180-8424: 12.42mm Inner Diameter O-Ring Seal
Check Price
228-7090
228-7090: 1.78 x 12.47mm 90A FKM O-Ring
Check Price
6V-8398
6V-8398: 1.78 x 12.47mm 90A NBR O-Ring
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert