Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Description
Description
Cat® Machine Linkage Pins support rotational movement between machine frames, linkages and work tools. They are found wherever rotation must occur between two structures. Genuine Cat Pins and Sleeve Bearings are specifically designed to operate as a system to deliver the performance you expect. Caterpillar design engineers match the right combination of dimensions, materials, heat treatment, surface treatments and finish to each part to enable them to work and wear effectively with all the other neighboring and dependent parts.
Warning:This product can expose you to chemicals including Cadmium, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Machine Linkage Pins support rotational movement between machine frames, linkages and work tools. They are found wherever rotation must occur between two structures. Genuine Cat Pins and Sleeve Bearings are specifically designed to operate as a system to deliver the performance you expect. Caterpillar design engineers match the right combination of dimensions, materials, heat treatment, surface treatments and finish to each part to enable them to work and wear effectively with all the other neighboring and dependent parts.
Warning:This product can expose you to chemicals including Cadmium, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Pin Type: Straight Pin
Material: Steel,STEEL,Alloy Zinc,Carbon Steel
Plating: Unplated
Pin Diameter (mm): 44
Pin Diameter (in): 1.73
Length (mm): 167
Length (in): 6.57
Removal Aid / Feature: No Puller Hole
Grease Passage: Greased through pin
Notes: Greased through pin
Standard Color: Medium gloss black
Material Description: Steel
Finish: Paint
Units of MeasureUSMetric
Pin Type: Straight Pin
Material: Steel,STEEL,Alloy Zinc,Carbon Steel
Plating: Unplated
View More
Compatible Models
Compatible Models
Multi Terrain Loader
297D2297D2 XHP287D
Compact Track Loader
289D289D3299D2299D2 XHP
Skid Steer Loader
272D2 XHP262D262D3272D2
View More
Multi Terrain Loader
297D2297D2 XHP287D
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Parts diagram for 345-5982
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 345-5982
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 345-5982
Cat® Machine Linkage Pins support rotational movement between machine frames, linkages and work tools. They are found wherever rotation must occur between two structures. Genuine Cat Pins and Sleeve Bearings are specifically designed to operate as a system to deliver the performance you expect. Caterpillar design engineers match the right combination of dimensions, materials, heat treatment, surface treatments and finish to each part to enable them to work and wear effectively with all the other neighboring and dependent parts.
View More
Warning:This product can expose you to chemicals including Cadmium, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 345-5982
Units of Measure
USMetric
Pin Type: Straight Pin
Material: Steel,STEEL,Alloy Zinc,Carbon Steel
Plating: Unplated
Pin Diameter (mm): 44
Pin Diameter (in): 1.73
Length (mm): 167
Length (in): 6.57
Removal Aid / Feature: No Puller Hole
Grease Passage: Greased through pin
Notes: Greased through pin
Standard Color: Medium gloss black
Material Description: Steel
Finish: Paint
View More
Compatible Models for part number 345-5982
MULTI TERRAIN LOADER
297D2 297D2 XHP 287D
COMPACT TRACK LOADER
289D 289D3 299D2 299D2 XHP
SKID STEER LOADER
272D2 XHP 262D 262D3 272D2
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.