Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUpgrade & Repair KitsUpgrade KitsPerformance & Productivity373-4405: Hydraulic Kit - QC Lines
Home
Upgrade & Repair KitsUpgrade KitsPerformance & Productivity
373-4405: Hydraulic Kit - QC Lines
373-4405: Hydraulic Kit - QC Lines

Cat® Hydraulic Quick Coupler Control Valve Kit regulating the flow of hydraulic fluid within the unit and ensuring seamless connections

Brand: Cat

Product Images
373-4405: Hydraulic Kit - QC Lines
373-4405: Hydraulic Kit - QC Lines

Cat® Hydraulic Quick Coupler Control Valve Kit regulating the flow of hydraulic fluid within the unit and ensuring seamless connections

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

268-4530: Warning Film Label
268-4530: Warning Film LabelQuantity: 1
269-0121: Quick Coupler Warning Film
269-0121: Quick Coupler Warning FilmQuantity: 1
279-4735: Orange Cable Strap
279-4735: Orange Cable StrapQuantity: 3
148-8325: CONNECTOR AS
148-8325: CONNECTOR ASQuantity: 1
148-8351: Adapter Assembly
148-8351: Adapter AssemblyQuantity: 1
3S-2093: 202mm long Cable Strap
3S-2093: 202mm long Cable StrapQuantity: 3
124-2140: Permanent Coupling
124-2140: Permanent CouplingQuantity: 1
373-4402: BRACKET
373-4402: BRACKETQuantity: 1
136-0207: 541mm Long Plastic Cable Strap
136-0207: 541mm Long Plastic Cable StrapQuantity: 2
269-0120: Safe Distance Warning Film
269-0120: Safe Distance Warning FilmQuantity: 1
279-4737: Green Cable Strap
279-4737: Green Cable StrapQuantity: 3
085-8091: M10-1.5 x 55mm Hex Head Bolt
085-8091: M10-1.5 x 55mm Hex Head BoltQuantity: 2
6V-9828: 9/16-18 Thread O Ring Face Seal Cap
6V-9828: 9/16-18 Thread O Ring Face Seal CapQuantity: 3
8T-4121: M10 ID Steel Flat Washer
8T-4121: M10 ID Steel Flat WasherQuantity: 2
8T-4189: M8-1.25 x 20mm Hex Head Bolt
8T-4189: M8-1.25 x 20mm Hex Head BoltQuantity: 2
8T-4224: M8 ID Steel Flat Washer
8T-4224: M8 ID Steel Flat WasherQuantity: 2
6D-3479: 14.29mm Internal Diameter Loop Clip
6D-3479: 14.29mm Internal Diameter Loop ClipQuantity: 3
149-8471: Permanent Coupling
149-8471: Permanent CouplingQuantity: 2
379-0609: Cat Hose Assembly
379-0609: Cat Hose AssemblyQuantity: 1
379-0610: Hose Assembly
379-0610: Hose AssemblyQuantity: 2
381-9230: Quick Coupler Solenoid Wiring Harness
381-9230: Quick Coupler Solenoid Wiring HarnessQuantity: 1
373-2374: BRACKET
373-2374: BRACKETQuantity: 1
268-8872: Warning Film Label
268-8872: Warning Film LabelQuantity: 1
124-2111: Permanent Coupling
124-2111: Permanent CouplingQuantity: 7
540-7354: 6mm Thick Solenoid Valve Mounting Bracket
540-7354: 6mm Thick Solenoid Valve Mounting BracketQuantity: 1
154-5232: ADAPTER AS
154-5232: ADAPTER ASQuantity: 1
586-3548: Mounting Valve Group
586-3548: Mounting Valve GroupQuantity: 1
279-4738: Purple Cable Strap
279-4738: Purple Cable StrapQuantity: 3
148-8316: ADAPTER AS
148-8316: ADAPTER ASQuantity: 4
148-8369: ADAPTER AS
148-8369: ADAPTER ASQuantity: 1
4D-6466: 14.28mm Diameter P Clip
4D-6466: 14.28mm Diameter P ClipQuantity: 3
2P-1279: 9/16''-18 Hex Jam Nut
2P-1279: 9/16''-18 Hex Jam NutQuantity: 6
Showing 1 to 32 of 35Load More
DescriptionSpecificationsCompatible Models
Specifications for part number 373-4405
Material: Sealants / Adhesives Adhesive
View More
Compatible Models for part number 373-4405

MINI HYD EXCAVATOR

308E 308E2 CR

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert