Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsGeneral Hydraulics Repair & Service Kits382-5802: Seal Kit
Home
Upgrade & Repair KitsRepair & Service KitsHydraulicsGeneral Hydraulics Repair & Service Kits
382-5802: Seal Kit
382-5802: Seal Kit

Cat® Seal Kit (Stick)

Brand: Cat

Product Images
382-5802: Seal Kit
382-5802: Seal Kit

Cat® Seal Kit (Stick)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

170-9839: 59mm Inner Diameter Buffer Seal
170-9839: 59mm Inner Diameter Buffer SealQuantity: 1
093-1518: 60mm Inner Diameter Backup Ring
093-1518: 60mm Inner Diameter Backup RingQuantity: 1
095-1700: 3.1 x 34.4mm 90A NBR O-Ring
095-1700: 3.1 x 34.4mm 90A NBR O-RingQuantity: 1
382-5788: 96mm Outer Diameter Stick Cylinder Wear Ring
382-5788: 96mm Outer Diameter Stick Cylinder Wear RingQuantity: 1
382-5784: 91mm ID Continuous Backup Ring
382-5784: 91mm ID Continuous Backup RingQuantity: 1
7J-9108: 1.78 x 15.72mm 90A NBR O-Ring
7J-9108: 1.78 x 15.72mm 90A NBR O-RingQuantity: 1
095-1713: 3.1 x 94.4mm 90A NBR O-Ring
095-1713: 3.1 x 94.4mm 90A NBR O-RingQuantity: 1
093-1432: 54mm Shaft Diameter Lip Type Seal
093-1432: 54mm Shaft Diameter Lip Type SealQuantity: 4
382-5787: 74mm Inner Diameter Piston Seal
382-5787: 74mm Inner Diameter Piston SealQuantity: 1
374-3665: 60mm Shaft Diameter Rubber Lip Type Seal
374-3665: 60mm Shaft Diameter Rubber Lip Type SealQuantity: 1
415-3112: 35mm Inner Diameter Backup Ring
415-3112: 35mm Inner Diameter Backup RingQuantity: 2
4J-5267: 3.53 x 24.99mm 90A NBR O-Ring
4J-5267: 3.53 x 24.99mm 90A NBR O-RingQuantity: 1
415-3111: RING-DUST
415-3111: RING-DUSTQuantity: 2
415-3113: 91mm Inner Diameter Backup Ring
415-3113: 91mm Inner Diameter Backup RingQuantity: 2
093-1475: 10.20mm Thick Seal U Cup
093-1475: 10.20mm Thick Seal U CupQuantity: 1
095-1712: 3.1 x 89.4mm 90A NBR O-Ring
095-1712: 3.1 x 89.4mm 90A NBR O-RingQuantity: 2
Showing 1 to 16 of 16
DescriptionSpecificationsCompatible Models
Specifications for part number 382-5802
Material: Nitrile / NBR / HNBR / XNBR Rubber
Kit Contains: Lip Type Seal - 5, Seal-U-Cup - 1, Back Up Ring - 6, Buffer Seal - 1, Seal-O-Ring - 6, Dust Ring - 2, Piston Seal - 1, Wear Ring - 1
View More
Compatible Models for part number 382-5802

MINI HYD EXCAVATOR

308E CR 308E 308E2 CR

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert