Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeCabsElectric Cab Operator ControlsJoystick Components382-8909: Operator Console Lever
Home
CabsElectric Cab Operator ControlsJoystick Components
382-8909: Operator Console Lever
382-8909: Operator Console Lever

Cat® Lever Used In Operator Console

Brand: Cat

Product Images
382-8909: Operator Console Lever
382-8909: Operator Console Lever
382-8909: Operator Console Lever
382-8909: Operator Console Lever
382-8909: Operator Console Lever

Cat® Lever Used In Operator Console

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 382-8909
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 382-8909

Units of Measure

USMetric
Material: Plastic,Nylon, 6, 6/12, 6/6 Plastic
Overall Length (in): 15.12
Overall Length (mm): 384.12
Overall Thickness (in): 0.62
Overall Thickness (mm): 16
Overall Width (in): 1.29
Overall Width (mm): 32.8
View More
Compatible Models for part number 382-8909

WHEELED EXCAVATOR

M322F M323F M314F M320F M316F MH3026 M318F MH3024

EXCAVATOR

M317F M318F M315F

MATERIAL HANDLER

MH3022 MH3024

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert