Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeWorkshop SuppliesToolsWrenches389-9531: Reaction Arm Hexagonal Wrench
Home
Workshop SuppliesToolsWrenches
389-9531: Reaction Arm Hexagonal Wrench
389-9531: Reaction Arm Hexagonal Wrench

Cat® Reaction Arm Hexagonal Wrench is used to remove and install nuts on front suspension struts, providing stability during maintenance

Brand: Cat

Product Images
389-9531: Reaction Arm Hexagonal Wrench
389-9531: Reaction Arm Hexagonal Wrench
389-9531: Reaction Arm Hexagonal Wrench
389-9531: Reaction Arm Hexagonal Wrench
389-9531: Reaction Arm Hexagonal Wrench

Cat® Reaction Arm Hexagonal Wrench is used to remove and install nuts on front suspension struts, providing stability during maintenance

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

The Reaction Arm Hexagonal Wrench is the tool used in the maintenance and repair of front suspension struts. It provides the necessary leverage to securely remove and install nuts located on the suspension struts of equipment. Featuring a hexagonal shape, the wrench ensures a firm grip on the nut, preventing slippage and enabling efficient application of torque. The reaction arm design stabilizes the tool, allowing the operators to perform tasks without the need for additional support, ensuring safety and ease of use, minimizing the effort required to tighten and loosen the nuts, and ultimately enhancing the overall maintenance process of suspension systems.

Attributes:
• Provides stability when removing and installing nuts on front suspension struts.
• Hexagonal shape ensures a secure grip on nuts for efficient torque application.
• Reaction arm design prevents slippage and offers leverage for easier operation.
• Prevents over-tightening, ensuring nuts are securely fastened without damage.

Applications:
The Reaction Arm Hexagonal Wrench is used to remove and install nuts located on front suspension struts, ensuring stability and torque precision during maintenance tasks in equipment.

The Reaction Arm Hexagonal Wrench is the tool used in the maintenance and repair of front suspension struts. It provides the necessary leverage to securely remove and install nuts located on the suspension struts of equipment. Featuring a hexagonal shape, the wrench ensures a firm grip on the nut, preventing slippage and enabling efficient application of torque. The reaction arm design stabilizes the tool, allowing the operators to perform tasks without the need for additional support, ensuring safety and ease of use, minimizing the effort required to tighten and loosen the nuts, and ultimately enhancing the overall maintenance process of suspension systems.

Attributes:
• Provides stability when removing and installing nuts on front suspension struts.
• Hexagonal shape ensures a secure grip on nuts for efficient torque application.
• Reaction arm design prevents slippage and offers leverage for easier operation.
• Prevents over-tightening, ensuring nuts are securely fastened without damage.

Applications:
The Reaction Arm Hexagonal Wrench is used to remove and install nuts located on front suspension struts, ensuring stability and torque precision during maintenance tasks in equipment.

Specifications
Specifications
Units of MeasureUSMetric
Weight (kg): 2.06
Weight (lb): 4.55
Overall Length (mm): 178
Overall Length (in): 7.02
Overall Width (mm): 80
Overall Width (in): 3.15
Drive Type: Hexagonal
Overall Height (mm): 63.2
Hex Size (mm): 55
Overall Height (in): 2.49
Hex Size (in): 2.17
Material: Low Alloy Steel,Coating Mixed: Nonmetallic,Alloy Steel
Units of MeasureUSMetric
Weight (kg): 2.06
Weight (lb): 4.55
Overall Length (mm): 178
View More
Compatible Models
Compatible Models

We currently do not have compatibility information for this part.

Warranty Information
Return Policy
DescriptionSpecifications
Description for part number 389-9531

The Reaction Arm Hexagonal Wrench is the tool used in the maintenance and repair of front suspension struts. It provides the necessary leverage to securely remove and install nuts located on the suspension struts of equipment. Featuring a hexagonal shape, the wrench ensures a firm grip on the nut, preventing slippage and enabling efficient application of torque. The reaction arm design stabilizes the tool, allowing the operators to perform tasks without the need for additional support, ensuring safety and ease of use, minimizing the effort required to tighten and loosen the nuts, and ultimately enhancing the overall maintenance process of suspension systems.

Attributes:
• Provides stability when removing and installing nuts on front suspension struts.
• Hexagonal shape ensures a secure grip on nuts for efficient torque application.
• Reaction arm design prevents slippage and offers leverage for easier operation.
• Prevents over-tightening, ensuring nuts are securely fastened without damage.

Applications:
The Reaction Arm Hexagonal Wrench is used to remove and install nuts located on front suspension struts, ensuring stability and torque precision during maintenance tasks in equipment.

View More
Specifications for part number 389-9531

Units of Measure

USMetric
Weight (kg): 2.06
Weight (lb): 4.55
Overall Length (mm): 178
Overall Length (in): 7.02
Overall Width (mm): 80
Overall Width (in): 3.15
Drive Type: Hexagonal
Overall Height (mm): 63.2
Hex Size (mm): 55
Overall Height (in): 2.49
Hex Size (in): 2.17
Material: Low Alloy Steel,Coating Mixed: Nonmetallic,Alloy Steel
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert