Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches395-0395: 780mm Long Position Sensor
Home
Electrical & ElectronicsSensors & SwitchesOther Sensors & Switches
395-0395: 780mm Long Position Sensor
395-0395: 780mm Long Position Sensor

Cat® Position Sensor for Steering Cylinder

Brand: Cat

Product Images
395-0395: 780mm Long Position Sensor
395-0395: 780mm Long Position Sensor
395-0395: 780mm Long Position Sensor
395-0395: 780mm Long Position Sensor
395-0395: 780mm Long Position Sensor

Cat® Position Sensor for Steering Cylinder

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
395-0395395-0395
518-6058518-6058
175-7896175-7896
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 395-0395
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 395-0395

Units of Measure

USMetric
Connector: 3 Pin
Material: Stainless Steel
Temperature (°C): -40°C to +120°C
Temperature (°F): -40°F to 248°F
Outer Diameter (in): 1.89
Outer Diameter (mm): 48
Overall Length (in): 30.71
Overall Length (mm): 780
Rod Diameter (in): 0.31
Rod Diameter (mm): 8
Weight (kg): 0.05
Weight (lb): 0.11
Wire Length (in): 6.69
Wire Length (mm): 170
Length (in): 30.7
Length (mm): 780.5
View More
Compatible Models for part number 395-0395

WHEEL LOADER

950M 962 950 950L 962M 950M Z 962L 962M Z

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert