Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws3E-6922: No. 6 (.138)"-19 x 1/2" Countersunk Flat Head Cross Slot Screw
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws3E-6922: No. 6 (.138)"-19 x 1/2" Countersunk Flat Head Cross Slot Screw
3E-6922: No. 6 (.138)"-19 x 1/2" Countersunk Flat Head Cross Slot Screw

Cat® Flat Head Screw (Plastic Thread Forming)

Brand: Cat

Product Images
3E-6922: No. 6 (.138)"-19 x 1/2" Countersunk Flat Head Cross Slot Screw
3E-6922: No. 6 (.138)"-19 x 1/2" Countersunk Flat Head Cross Slot Screw
3E-6922: No. 6 (.138)"-19 x 1/2" Countersunk Flat Head Cross Slot Screw
3E-6922: No. 6 (.138)"-19 x 1/2" Countersunk Flat Head Cross Slot Screw
3E-6922: No. 6 (.138)"-19 x 1/2" Countersunk Flat Head Cross Slot Screw

Cat® Flat Head Screw (Plastic Thread Forming)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 3E-6922

Units of Measure

USMetric
Head Height (mm): 2.1
Drive Type: Phillips
Material: Alloy Zinc,Corrosion Preventative Fluid,Carbon Steel
Thread Size (in): #6
Coating: Zinc Flake
Head Diameter (mm): 7.09
Head Height (in): 0.08
Material Description: Steel
Screw Type: Thread Forming Screws - Flat Head
Head Diameter (in): 0.28
Screw Length - A (in): 0.5
Screw Length - A (mm): 12.7
Drive (in): #2
View More
Compatible Models for part number 3E-6922

TRACK-TYPE TRACTOR

D7R D8R II D7R II D6R III D6R XL D7R SERIES D6R D6T D6R II D7R XR D6R STD D7R LGP

CHALLENGER

35 55 45

WATER FORDING TRACTOR

D7R II

BACKHOE LOADER

424D 446D 436C 420D 442D 430D 432D 416C 428D 438C 416D 426C 438D 428C

WHEEL LOADER

966F 960F 950F 980F 970F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced