Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsAngle Brackets3W-1471: BRACKET A
Home
Hardware, Seals, & ConsumablesBars, Plates, & Angle BracketsAngle Brackets
3W-1471: BRACKET A
3W-1471: BRACKET A

Brand: Cat

fallback-image
3W-1471: BRACKET A

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 3W-1471
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 3W-1471
Material: Alloy Mixed: Metal
View More
Compatible Models for part number 3W-1471

TRACK-TYPE TRACTOR

D6H XL D7R D6R D6H XR D6H II D7H D6H

RIPPER

7 6

PIPELAYER

572R

BULLDOZER

7S 7U 6S 6SU 7SU 6A 7A 7S LGP

WINCH

57 56 56H 57H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert