Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
Home415-1942: 110.338mm Inner Diameter Spacer
Home415-1942: 110.338mm Inner Diameter Spacer
415-1942: 110.338mm Inner Diameter Spacer

Cat® Service Brake Spacer ensures precise alignment and optimized clearance for efficient and reliable braking performance

Brand: Cat

Product Images
415-1942: 110.338mm Inner Diameter Spacer
415-1942: 110.338mm Inner Diameter Spacer
415-1942: 110.338mm Inner Diameter Spacer
415-1942: 110.338mm Inner Diameter Spacer
415-1942: 110.338mm Inner Diameter Spacer

Cat® Service Brake Spacer ensures precise alignment and optimized clearance for efficient and reliable braking performance

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
Cat®Spacers are commonly used to provide additional stretch length in a fastener to lower preload loss or to lower the cyclic stress range of machine operating loads. They are used to establish and maintain the functional relationship of dependent parts in machine systems.

Attributes:

Application:

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Cat®Spacers are commonly used to provide additional stretch length in a fastener to lower preload loss or to lower the cyclic stress range of machine operating loads. They are used to establish and maintain the functional relationship of dependent parts in machine systems.

Attributes:

Application:

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Type: Center Hole-Slot
Outside Diameter (mm): 147
Outside Diameter (in): 5.787
Material: Steel,Carbon Steel,Structural Steel
Length (mm): 29.05
Length (in): 1.143
Inside Diameter (mm): 110.33
Inside Diameter (in): 4.343
Center Hole Form: Non-Threaded
Units of MeasureUSMetric
Type: Center Hole-Slot
Outside Diameter (mm): 147
Outside Diameter (in): 5.787
View More
Compatible Models
Compatible Models
Motor Grader
16GC16M18M316M31618
View More
Motor Grader
16GC16M18M316M31618
Warranty Information
Return Policy
Parts diagram for 415-1942
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 415-1942
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 415-1942

Description:
Cat®Spacers are commonly used to provide additional stretch length in a fastener to lower preload loss or to lower the cyclic stress range of machine operating loads. They are used to establish and maintain the functional relationship of dependent parts in machine systems.

Attributes:

Application:

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 415-1942

Units of Measure

USMetric
Type: Center Hole-Slot
Outside Diameter (mm): 147
Outside Diameter (in): 5.787
Material: Steel,Carbon Steel,Structural Steel
Length (mm): 29.05
Length (in): 1.143
Inside Diameter (mm): 110.33
Inside Diameter (in): 4.343
Center Hole Form: Non-Threaded
View More
Compatible Models for part number 415-1942

MOTOR GRADER

16GC 16M 18M3 16M3 16 18

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert