Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

Home446-6965: FLAT WASHER
Home446-6965: FLAT WASHER
446-6965: FLAT WASHER

FLAT WASHER

Brand: Cat

Product Images
446-6965: FLAT WASHER
446-6965: FLAT WASHER
446-6965: FLAT WASHER
446-6965: FLAT WASHER
446-6965: FLAT WASHER

FLAT WASHER

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 446-6965
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 446-6965

Units of Measure

USMetric
Outer Diameter (mm): 22.5
Outer Diameter (in): 0.886
Thickness (mm): 1.6
Thickness (in): 0.063
Fits Bolt Sizes (mm): M16
Material: Soft Steel,Carbon Steel
Washer Type: Flat
Outside Diameter (mm): 22.5
Inside Diameter (mm): 18.2
Inside Diameter (in): 0.717
Outside Diameter (in): 0.886
View More
Compatible Models for part number 446-6965

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert