HomeUndercarriageTrack ComponentsLink Assemblies449-0281: LINK AS-TRACK

Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please

.

DescriptionSpecificationsCompatible Models

Description for part number 449-0281

Description:
Cat® General Duty parts offer competitive initial purchase price with competitive life vs industry standards for targeted applications.

Attributes:
General Duty parts are backed by standard Cat® Parts Warranty.
General Duty parts meet industry expectations for durability and technology.

Application:
General Duty parts are designed for moderate and light applications and lower utilization.
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

Specifications for part number 449-0281

Units of Measure

USMetric

    Link Inside Spread Sprocket (in):

    3.252

    Number of Track Sections:

    44.0

    Rotating Bushing Track (Rbt):

    No

    Pin Retention System:

    Press Fit

    UC System:

    GD,GD

    Link Inside Spread Roller (in):

    3.791

    Rail To Bushing OD (in):

    1.087

    Shoe Bolt Hole Spacing A (in):

    2.717

    Number of Sections:

    44

    Bushing OD (in):

    2.312

    Link Outside Spread (in):

    6.634

    Shoe Bolt Hole Spacing B (in):

    4.709

    Bolt Hole Diameter (in):

    0.827

    Grease Track Type:

    GLT

    Seal And Lube Type:

    SALT

    Master Link Type:

    Press Fit Master

    Track Pitch (in):

    7.48

    Rail To Pin Boss OD (in):

    1.205

    Track Bolt Thread:

    M20

    Pin Length (in):

    7.992

    Shoe Bolt Hole Spacing C (in):

    6.126

    Link Height (in):

    4.055

    Wear Sensor:

    No

    Track Stiffening System:

    Not Applicable

    Master Bolt Thread:

    M20

Compatible Models for part number 449-0281

We currently do not have compatibility information for this part.

Key

Key

Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced