Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings450-2555: 2.37 x 98.95mm 75A NBR O-Ring
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings
450-2555: 2.37 x 98.95mm 75A NBR O-Ring
450-2555: 2.37 x 98.95mm 75A NBR O-Ring

Cat® O-Ring Seal for the hydraulic vane pump and mounting forms a barrier, and prevents external contaminants from entering

Brand: Cat

Product Images
450-2555: 2.37 x 98.95mm 75A NBR O-Ring
450-2555: 2.37 x 98.95mm 75A NBR O-Ring
450-2555: 2.37 x 98.95mm 75A NBR O-Ring
450-2555: 2.37 x 98.95mm 75A NBR O-Ring
450-2555: 2.37 x 98.95mm 75A NBR O-Ring

Cat® O-Ring Seal for the hydraulic vane pump and mounting forms a barrier, and prevents external contaminants from entering

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert