Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits457-2365: FRONT HOUSING INSTALL GASKET KIT
Home
Upgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits
457-2365: FRONT HOUSING INSTALL GASKET KIT
457-2365: FRONT HOUSING INSTALL GASKET KIT

Front Structure Kit

Brand: Cat

Product Images
457-2365: FRONT HOUSING INSTALL GASKET KIT
457-2365: FRONT HOUSING INSTALL GASKET KIT

Front Structure Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

166-9142: 0.8mm Thick Gear Housing Gasket
166-9142: 0.8mm Thick Gear Housing GasketQuantity: 1
1W-1898: Timing Gear Housing Gasket
1W-1898: Timing Gear Housing GasketQuantity: 1
129-3948: 0.8mm Thick Engine Oil Filter Gasket
129-3948: 0.8mm Thick Engine Oil Filter GasketQuantity: 1
4N-2695: 0.8mm Thick Water Pump Cover Gasket
4N-2695: 0.8mm Thick Water Pump Cover GasketQuantity: 1
4H-6145: 0.813mm Copper Gasket
4H-6145: 0.813mm Copper GasketQuantity: 1
9X-7715: 90.93mm Inner Diameter Lobed Seal
9X-7715: 90.93mm Inner Diameter Lobed SealQuantity: 1
142-5867: 154.18mm Inner Diameter Front Crankshaft Seal
142-5867: 154.18mm Inner Diameter Front Crankshaft SealQuantity: 1
166-9146: 0.8mm Thick Gasket
166-9146: 0.8mm Thick GasketQuantity: 1
147-0182: 3.53 x 12.29mm 78A HNBR O-Ring
147-0182: 3.53 x 12.29mm 78A HNBR O-RingQuantity: 2
122-3772: 215.49mm Inside Diameter Seal-O-Ring
122-3772: 215.49mm Inside Diameter Seal-O-RingQuantity: 1
6B-2250: Engine Front Cover Gasket
6B-2250: Engine Front Cover GasketQuantity: 2
4W-2754: 50.17mm Internal Diameter Quad Ring Lobed Seal
4W-2754: 50.17mm Internal Diameter Quad Ring Lobed SealQuantity: 1
2W-0459: Timing Gear Housing Gasket
2W-0459: Timing Gear Housing GasketQuantity: 1
109-0077: 100.97mm Inside Diameter Seal-O-Ring
109-0077: 100.97mm Inside Diameter Seal-O-RingQuantity: 1
6V-3319: 3.53 x 158.34mm 75A FKM O-Ring
6V-3319: 3.53 x 158.34mm 75A FKM O-RingQuantity: 1
5P-4889: 3.53 x 75.79mm 75A FKM O-Ring
5P-4889: 3.53 x 75.79mm 75A FKM O-RingQuantity: 1
7C-0307: 0.8mm Thick Bonnet Cover Gasket
7C-0307: 0.8mm Thick Bonnet Cover GasketQuantity: 1
6V-9769: 37.47mm Inside Diameter Seal-O-Ring
6V-9769: 37.47mm Inside Diameter Seal-O-RingQuantity: 2
214-7566: 1.83 x 8.92mm 90A FKM O-Ring
214-7566: 1.83 x 8.92mm 90A FKM O-RingQuantity: 1
Showing 1 to 19 of 19
DescriptionSpecificationsCompatible Models
Specifications for part number 457-2365
Kit Contains: Gaskets, seals, washers
View More
Compatible Models for part number 457-2365

TRACK-TYPE TRACTOR

D8R D8N

FRONT SHOVEL

5080

EXCAVATOR

375-A 375-A L 330 L

MOTOR GRADER

16G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert