Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsCondition Monitoring462-0006: Control Group-Electronic
HomeElectrical & ElectronicsCondition Monitoring462-0006: Control Group-Electronic
462-0006: Control Group-Electronic

Cat® Electronic Control Group (Basic)(A5E2V2 Fluid Cooled)

Brand: Cat

Product Images
462-0006: Control Group-Electronic
462-0006: Control Group-Electronic

Cat® Electronic Control Group (Basic)(A5E2V2 Fluid Cooled)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 462-0006

Units of Measure

USMetric
Material Description: Cast Aluminum
Overall Width (in): 10.1
Overall Height (in): 2.6
Material: Alloy Aluminum
Overall Length (in): 11.6
Overall Width (mm): 256.0
Overall Height (mm): 66.6
Overall Length (mm): 295.7
Connector Type: 86 Pin DRCP
View More
Compatible Models for part number 462-0006

GENERATOR SET

C7.1 GEN C7.1 XQ230

HEX BASED SPL SOLUTION

330F OEM

ENGINE

C7.1 MARIN

SOIL COMPACTOR

815K

MATERIAL HANDLER

MH3022 MH3024

WHEEL DOZER

814K

MOTOR GRADER

120

LANDFILL COMPACTOR

816K

WHEEL LOADER

962M Z 950M Z 950GC 938M 926M 930M 950M 962M 950 GC

TRACK-TYPE TRACTOR

D6N LGP D6N XL

WHEEL SKIDDER

535D 555D 545D 525D

ASPHALT PAVER

AP1055 AP-1055F AP-1000F

WHEELED EXCAVATOR

M323F MH3040 M320F M316F MH3026 MH3024 M322F M314F M318F

INDUSTRIAL ENGINE

C7.1

LOG LOADR FORST MACH

558

WHEEL FELLER BUNCHER

2570D 2670D 573D 563D

EXCAVATOR

548 336 GC 329F L 335F LCR M315F M317F 558 326F L 335F 323F 330F M318F 326 330 GC 323 326F 330 323F L 538 330F L 330F LN 326F LN

MOBILE HYD POWER UNIT

330 MHPU 330FMHPU 330F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced