Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeWorkshop SuppliesOther Workshop SuppliesOther Workshop Products464-4892: Piston Pump Test Ring
Home
Workshop SuppliesOther Workshop SuppliesOther Workshop Products
464-4892: Piston Pump Test Ring
464-4892: Piston Pump Test Ring

Cat® Piston Pump Stainless Steel Test Ring provides technicians with a reliable and accurate means of ensuring the proper fit, and alignment

Brand: Cat

fallback-image
464-4892: Piston Pump Test Ring

Cat® Piston Pump Stainless Steel Test Ring provides technicians with a reliable and accurate means of ensuring the proper fit, and alignment

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

The Piston Pump Test Ring is used in the piston pump assembly procedure to ensure proper alignment, fit, and functionality of components within the pump. By using a stainless steel test ring, technicians can verify the dimensions, tolerances, and clearances of components within the piston pump assembly,

Attributes:
• Helps technicians align and position components accurately during the assembly process
• Ensure that the pump functions smoothly and efficiently
• Ensure a perfect fit with the components of the piston pump, such as pistons, cylinders, and seals

Applications:
The Piston Pump Test Ring is used to conduct pressure tests on the piston pump assembly to check for leaks, verify the integrity of seals, and ensure that the pump can withstand operating pressures.

The Piston Pump Test Ring is used in the piston pump assembly procedure to ensure proper alignment, fit, and functionality of components within the pump. By using a stainless steel test ring, technicians can verify the dimensions, tolerances, and clearances of components within the piston pump assembly,

Attributes:
• Helps technicians align and position components accurately during the assembly process
• Ensure that the pump functions smoothly and efficiently
• Ensure a perfect fit with the components of the piston pump, such as pistons, cylinders, and seals

Applications:
The Piston Pump Test Ring is used to conduct pressure tests on the piston pump assembly to check for leaks, verify the integrity of seals, and ensure that the pump can withstand operating pressures.

Specifications
Specifications
Units of MeasureUSMetric
Material: Stainless Steel
Outer Diameter (mm): 55.75
Outer Diameter (in): 2.194
Inner Diameter (mm): 46.05
Inner Diameter (in): 1.812
Thickness (mm): 6.1
Thickness (in): 0.24
Weight (kg): 0.037
Weight (lb): 0.081
Units of MeasureUSMetric
Material: Stainless Steel
Outer Diameter (mm): 55.75
Outer Diameter (in): 2.194
View More
Compatible Models
Compatible Models

We currently do not have compatibility information for this part.

Warranty Information
Return Policy
DescriptionSpecifications
Description for part number 464-4892

The Piston Pump Test Ring is used in the piston pump assembly procedure to ensure proper alignment, fit, and functionality of components within the pump. By using a stainless steel test ring, technicians can verify the dimensions, tolerances, and clearances of components within the piston pump assembly,

Attributes:
• Helps technicians align and position components accurately during the assembly process
• Ensure that the pump functions smoothly and efficiently
• Ensure a perfect fit with the components of the piston pump, such as pistons, cylinders, and seals

Applications:
The Piston Pump Test Ring is used to conduct pressure tests on the piston pump assembly to check for leaks, verify the integrity of seals, and ensure that the pump can withstand operating pressures.

View More
Specifications for part number 464-4892

Units of Measure

USMetric
Material: Stainless Steel
Outer Diameter (mm): 55.75
Outer Diameter (in): 2.194
Inner Diameter (mm): 46.05
Inner Diameter (in): 1.812
Thickness (mm): 6.1
Thickness (in): 0.24
Weight (kg): 0.037
Weight (lb): 0.081
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert