Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsHose Assemblies470-7509: Hose Assembly
Home
Hoses & TubesHoses, Hose Assemblies, & Hose ComponentsHose Assemblies
470-7509: Hose Assembly
470-7509: Hose Assembly

Cat® Hose Assembly (Pilot Lines Group)

Brand: Cat

Product Images
470-7509: Hose Assembly
470-7509: Hose Assembly

Cat® Hose Assembly (Pilot Lines Group)

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
470-7509470-7509
470-7499470-7499
470-7497470-7497
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 470-7509
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 470-7509

Units of Measure

USMetric
Overall Length (mm): 1,295
Overall Length (in): 50.984
Weight (kg): 0.272
Weight (lb): 0.599
Material: High Pressure Hose,Other Hose
View More
Compatible Models for part number 470-7509

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert